6021302-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6021302-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Housing Kit |
| Product Height | 1.96850394 in |
| Product Length/Depth | 5.15748031 in |
| Product Type | Spare Part |
| Product Volume | 17.587 in³ |
| Product Width | 1.73228346 in |
| Sub-brand | None |
| Trade Name | None |