HOUSING KIT A511W
6021337-001
Tools6021337-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.740 |
| Product height mm | 69.596 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product width in | 2.360 |
| Product width mm | 59.944 |