BEARING (620-98CC)
6021805-001
Tools6021805-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.953 |
| Product height mm | 75.006 |
| Product length in | 1.024 |
| Product length mm | 26.010 |
| Product width in | 2.953 |
| Product width mm | 75.006 |