Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6021946-001
BEARING ASSY (620 REAR98CC)
6021946-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6021946-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.450
Product height mm
62.230
Product length in
0.980
Product length mm
24.892
Product width in
2.450
Product width mm
62.230