Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | 7.220 | |
| Product height mm | 183.388 | |
| Product length in | 2.250 | |
| Product length mm | 57.150 | |
| Product width in | 6.220 | |
| Product width mm | 157.988 |
