Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6023031-001
FILTER
6023031-001
Tools
Add to comparison
Add to comparison
6023031-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.690
Product height mm
271.526
Product length in
4.960
Product length mm
125.984
Product width in
4.330
Product width mm
109.982