GASKET KB
6023061-001
Tools6023061-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Gasket |
| Product height in | 4.590 |
| Product height mm | 116.586 |
| Product length in | 0.031 |
| Product length mm | 0.787 |
| Product width in | 3.540 |
| Product width mm | 89.916 |