HOUSING MACHINING 620
6023256-001
Tools6023256-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 8.440 |
| Product height mm | 214.376 |
| Product length in | 8.310 |
| Product length mm | 211.074 |
| Product material | Cast iron |
| Product width in | 7.250 |
| Product width mm | 184.150 |