ENDCOVE 62/80CC SIDEPORT
6023524-001
Tools6023524-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER | End cover |
| Product height in | | 5.624 |
| Product height mm | | 142.850 |
| Product width in | | 5.624 |
| Product width mm | | 142.850 |