Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER ASSEMBLY | End cover assembly |
| Product height in | 6.690 | |
| Product height mm | 169.926 | |
| Product length in | 3.680 | |
| Product length mm | 93.472 | |
| Product width in | 7.360 | |
| Product width mm | 186.944 |