Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6023848-003
ENDCOVER SUBASSY SIDE620 98CC
6023848-003
Where to buy
Export PDF
Tools
Add to comparison
6023848-003
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
END COVER
End cover
Product height in
6.780
Product height mm
172.212
Product length in
2.520
Product length mm
64.008
Product width in
7.360
Product width mm
186.944