6023994-001
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6023994-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Standard | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PH7) AS PE7 BUT WITH PIN C USED FOR ENABLE SIGNAL | |
| Current | 3 A | |
| Customer Programmable | No | |
| Design code | 11 | |
| Diode | None | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | Yes | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBSDG4V-3-92L-40-M1-PH7-H7-11-EN90 | |
| On-Board Electronics | KBS | |
| Performance | Servo Performance | |
| Pressure Drop at Rated Flow | 70 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 4.57 in | |
| Product Length/Depth | 8.93 in | |
| Product Type | Proportional Valves | |
| Product Volume | 77.131 in³ | |
| Product Weight | 5.5 lb | |
| Product Width | 1.89 in | |
| Reducer Module | No | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | Zero Lap | |
| Spring Arrangement | No Spring | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KBSDG4V-3 11 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 85 °C | |
| Working temperature - min | -40 °C |