Danfoss
6024193-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6024193-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes. | |
| Package contents | Seal Kit | |
| Product material | Viton | |
| Product Type | Spare Part | |
| Sub-brand | None | |
| Trade Name | None |