Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6024303-003
GR RTR SAME 72400-640
6024303-003
Tools
Add to comparison
Add to comparison
6024303-003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.100
Product height mm
53.327
Product length in
0.500
Product length mm
12.694
Product width in
2.100
Product width mm
53.327