Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6024303-004
GEROTOR INNER GEAR (79004-644)
6024303-004
Where to buy
Export PDF
Tools
Add to comparison
6024303-004
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.000
Product height mm
50.800
Product length in
0.620
Product length mm
15.748
Product width in
2.000
Product width mm
50.800