Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6024304-004
GEROTOR OUTER RING
6024304-004
Where to buy
Export PDF
Tools
Add to comparison
6024304-004
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.990
Product height mm
75.946
Product length in
0.000
Product length mm
6.350
Product width in
2.990
Product width mm
75.946