FEEDBACK SENSOR
6024371-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.730 |
| Product height mm | | 18.542 |
| Product length in | | 1.890 |
| Product length mm | | 48.006 |
| Product width in | | 0.726 |
| Product width mm | | 18.440 |