O-RING (.484 DIA)
6024588-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.762 |
| Product height mm | | 19.355 |
| Product length in | | 0.139 |
| Product length mm | | 3.531 |
| Product width in | | 0.762 |
| Product width mm | | 19.355 |