valve plate
6024952-001
Tools6024952-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 3.850 |
| Product height mm | 97.790 |
| Product length in | 0.158 |
| Product length mm | 4.008 |
| Product width in | 3.850 |
| Product width mm | 97.790 |