COUPLER, 13 TOOTH
6024980-001
Tools6024980-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Coupling |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.437 |
| Product length mm | 87.300 |
| Product material | Carbon steel |
| Product width in | 1.644 |
| Product width mm | 41.758 |