Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6025207-001
BEARING ASSEMBLY (62074CC REAR)
6025207-001
Where to buy
Export PDF
Tools
Add to comparison
6025207-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.441
Product height mm
62.001
Product length in
0.994
Product length mm
25.248
Product width in
2.441
Product width mm
62.001