Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 10.600 | |
| Product length mm | 269.240 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.570 | |
| Product width mm | 39.878 |
