Danfoss Piston Pump Accessory Shaft Shaft (RIGHT)

1.25 DIA STR DRIVESHAFT, 620, 74CC

6025210-003


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsDrive shaft
Product height in1.570
Product height mm39.878
Product length in10.600
Product length mm269.240
Product materialCarbon steel
Product width in1.570
Product width mm39.878