Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6025216-002
6025216-002 MANIFOLD ASSEMBLY
6025216-002
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6025216-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.470
Product height mm
88.138
Product length in
2.970
Product length mm
75.438
Product width in
1.970
Product width mm
50.038