6025852-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 105EC00015A
6025852-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Can be easily tuned on site to allow for maximum efficiencyDesigned for a variety of applications and usesIncludes user-facing monitoring points and allows for easy adjustments | |
| Package contents | Eea-Pam-513-A-32-En53 | |
| Product Height | 2.36 in | |
| Product Length/Depth | 5.1 in | |
| Product Type | Amplifier Cards | |
| Product Volume | 28.405 in³ | |
| Product Width | 2.36 in | |
| Sub-brand | None | |
| Trade Name | None |