GASKET, END COVER
6026023-001
Tools6026023-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 7.050 |
| Product height mm | 179.070 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product material | Viton |
| Product width in | 7.230 |
| Product width mm | 183.642 |
| Thickness IN | 0.060 |