Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6026448-001
BRG PLATE 46FC (Mahle
6026448-001
Tools
Add to comparison
Add to comparison
6026448-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.660
Product height mm
118.364
Product length in
0.250
Product length mm
6.350
Product width in
4.660
Product width mm
118.364