Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FEEDBACK LINK SUB ASSEMBLY | Feedback link sub assembly |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 0.158 | |
| Product length mm | 4.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.298 |