Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6026917-001
SWASHPLATE SWASH SENSOR220,28CC
6026917-001
Tools
Add to comparison
Add to comparison
6026917-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Swash plate
Product height in
3.710
Product height mm
94.234
Product length in
3.850
Product length mm
97.790
Product width in
1.510
Product width mm
38.354