Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6026930-001
POPPET
6026930-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6026930-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.482
Product length in
0.040
Product length mm
1.016
Product width in
0.482
Product width mm
12.243