SCREW CAP SUB/ASSY
6027085-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.375 |
| Product height mm | | 9.525 |
| Product length in | | 1.340 |
| Product length mm | | 34.036 |
| Product width in | | 0.375 |
| Product width mm | | 9.525 |