PUMP DRIVE SHAFT 54/64
6027747-001
Tools6027747-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 13.680 |
| Product length mm | 347.472 |
| Product width in | 2.000 |
| Product width mm | 50.800 |