COUPLING 26/14 , 620
6028263-005
Tools6028263-005 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coupling |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 3.711 |
| Product length mm | 94.259 |
| Product material | Carbon steel |
| Product width in | 1.388 |
| Product width mm | 35.255 |