PISTON AND SHOE S/A
6028541-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.220 |
| Product height mm | | 30.988 |
| Product length in | | 3.120 |
| Product length mm | | 79.248 |
| Product width in | | 1.220 |
| Product width mm | | 30.988 |