Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DIGITAL SENSOR | Digital sensor |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 8.570 | |
| Product length mm | 217.678 | |
| Product width in | 0.940 | |
| Product width mm | 23.876 |
