Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | NUT | Nut |
| Product height in | 2.460 | |
| Product height mm | 62.484 | |
| Product length in | 2.136 | |
| Product length mm | 54.254 | |
| Product width in | 1.772 | |
| Product width mm | 45.009 |
