6029300-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6029300-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Cap | |
| Product Height | 1.41732283 in | |
| Product Length/Depth | .46062992 in | |
| Product Type | Spare Part | |
| Product Volume | .301 in³ | |
| Product Width | .46062992 in | |
| Sub-brand | None | |
| Trade Name | None |