Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6029369-002
VALVE PLATE, LH, 620,74CC
6029369-002
Tools
Add to comparison
Add to comparison
6029369-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Valve plate
Product height in
4.600
Product height mm
116.840
Product length in
0.269
Product length mm
6.820
Product width in
4.600
Product width mm
116.840