![Vickers by Danfoss Spare Part Body 6029498-001 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318871%2FID463022800793-0101_preview.jpg&w=1920&q=75)
Danfoss
6029498-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6029498-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes. | |
| Package contents | Body | |
| Product material | Aluminum | |
| Product Type | Spare Part | |
| Sub-brand | None | |
| Trade Name | None |