Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6029630-001
VALVE PLATE (MACH) 22028CC
6029630-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6029630-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
VALVE PLATE
Valve plate
Product height in
3.270
Product height mm
83.058
Product length in
0.237
Product length mm
6.020
Product width in
3.270
Product width mm
83.058