
Danfoss
602X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
602X4Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Male |
| End Size 1 | 7/16 IN |
| End Size 2 | 7/16 IN |
| End Size 3 | 1/8 IN |
| End type 1 | UNS |
| End type 2 | UNS |
| End Type 3 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Inside diameter (bore hole size) | .281 in |
| Item type | UNS Female/UNS Female/NPTF Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .96 in |
| Product Length/Depth | .84 in |
| Product material | Brass |
| Product Type | Male Branch Tee |
| Product Volume | .427 in³ |
| Product Weight | .046 lb |
| Product Width | .53 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-24 |
| Thread Size 2 | 7/16-24 |
| Thread Size 3 | 1/8-27 |
| Trade Name | Inverted Flare |
| UNSPSC | 27121700 |
| UPC | 757522662727 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |