6031659
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6031659
Product specifications
Characteristic | Value |
|---|---|
| Containment Tray | No |
| Installation Position | Horizontal |
| Main Port Connections | SAE |
| Model Code | LIEBHERR HOIST MANIFOLD |
| Pressure Filter | Yes |
| Product Type | Horizontal Packaged Systems |
| Sub-brand | None |
| Trade Name | None |
| Winding Type | Standard |