6031699
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6031699
Product specifications
Characteristic | Value |
|---|---|
| Containment Tray | No |
| Installation Position | Horizontal |
| Main Port Connections | SAE |
| Model Code | TMOT TRANSMISSION VALVE MANIFOLD |
| Pressure Filter | Yes |
| Product Type | Horizontal Packaged Systems |
| Sub-brand | None |
| Trade Name | None |
| Winding Type | Standard |