COUPLER ESCORT
6032090-001
Tools6032090-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coupling |
| Product height in | 0.882 |
| Product height mm | 22.398 |
| Product length in | 0.906 |
| Product length mm | 23.000 |
| Product width in | 0.882 |
| Product width mm | 22.398 |