Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING | Spring |
| Product height in | 0.700 | |
| Product height mm | 17.777 | |
| Product length in | 1.380 | |
| Product length mm | 35.052 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.700 | |
| Product width mm | 17.777 |
