POSITION SWITCH
6032554-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PISTON SWITCH | Piston switch |
| Product length in | | 2.480 |
| Product length mm | | 63.000 |
| Product width in | | 1.535 |
| Product width mm | | 39.000 |