Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6033178-001
SPOOL FDC
6033178-001
Tools
Add to comparison
Add to comparison
6033178-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.187
Product height mm
4.740
Product length in
1.860
Product length mm
47.244
Product width in
0.187
Product width mm
4.740