PISTON FDC
6033179-001
Tools6033179-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PISTON | Piston |
| Product height in | | 1.050 |
| Product height mm | | 26.670 |
| Product length in | | 1.240 |
| Product length mm | | 31.496 |
| Product width in | | 1.050 |
| Product width mm | | 26.670 |