SPRING FDC
6033194-001
Tools6033194-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.708 |
| Product height mm | 17.978 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product width in | 0.708 |
| Product width mm | 17.978 |