Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6033571-001
LID MACHINING
6033571-001
Tools
Add to comparison
Add to comparison
6033571-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.620
Product length in
3.860
Product length mm
98.044
Product width in
1.570
Product width mm
39.878